Skip to main content

Overview

Description

The ISL70001ASEH is a radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capacity is 6A for TJ <+145 °C. The ISL70001ASEH utilizes peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In an application where two POLs are needed, two ISL70001ASEH devices can be synchronized 180° out-of-phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL70001ASEH incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage and output overcurrent. High integration and class-leading radiation tolerance make the ISL70001ASEH an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs), that require separate core and I/O voltages.

Features

  • ±1% reference voltage over line, load, temperature, and radiation
  • Current mode control for excellent dynamic response
  • Full mil-temp range operation (TA = -55 °C to +125 °C)
  • 50% lower shutdown supply current than the ISL70001SEH
  • Available in a thermally enhanced heatsink package - R48.B
  • Highly efficient: 94% peak efficiency
  • Operates from 3V to 5.5V supply
  • Adjustable output voltage
  • Two external resistors set VOUT from 0.8V to ~85% of VIN
  • Bidirectional SYNC pin allows two devices to be synchronized 180° out-of-phase
  • Power-good output voltage monitor
  • Adjustable analog soft-start
  • Input undervoltage, output undervoltage and output overcurrent protection
  • Electrically screened to DLA SMD 5962-09225
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation hardness
  • Total dose [50-300rad(Si)/s]: 100krad(Si)
  • Total dose [<10mrad(Si)/s]: 100krad(Si)* * Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
  • SEE hardness
  • SEL and SEB LETeff: 86.4MeV/mg/cm2 min
  • SEFI X-section (LETeff = 86.4MeV/mg/cm2) 1.4 x 10-6 cm2 max
  • SET LETeff (< 1 pulse perturbation) 86.4MeV/mg/cm2 min

Comparison

Applications

  • FPGA, CPLD, DSP, CPU core or I/O voltages
  • Low-voltage, high-density distributed power systems

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 145.10 MB
PCB Design Files ZIP 328 KB
PCB Design Files PDF 98 KB
PCB Design Files XLS 38 KB
4 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: