Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The Intersil HCTS04MS is a Radiation Hardened Hex Inverter. A logic level on any input forces the output to the opposite logic state. The HCTS04MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCTS04MS is supplied in a 14 lead Ceramic flatpack (K suf fix) or a SBDIP Package (D suffix).

Features

  • 3 Micron Radiation Hardened SOS CMOS
  • Total Dose 200K RAD (Si)
  • SEP Effective LET No Upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) Immunity < 2 x 10-9 Errors/Bit-Day (Typ)
  • Dose Rate Survivability: >1 x 1012 RAD (Si)/s
  • Dose Rate Upset >1010 RAD (Si)/s 20ns Pulse
  • Latch-Up Free Under Any Conditions
  • Military Temperature Range: -55°C to +125°C
  • Significant Power Reduction Compared to LSTTL ICs
  • DC Operating Voltage Range: 4.5V to 5.5V
  • LSTTL Input Compatibility
  • VIL = 0.8V Max
  • VIH = VCC/2
  • Input Current Levels Ii ≤ 5µA at VOL, VOH

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 570 KB
Brochure PDF 5.02 MB
Brochure PDF 467 KB
Application Note PDF 338 KB
Application Note PDF 224 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models