Skip to main content

Overview

Description

The DA14530 SmartBond TINY™ Development Kit Pro is the most ideal way to quickly and easily get started developing applications and products using the DA14530 Bluetooth® Low Energy (LE) system-on-chip SoC.

The DA14530-00FXDB-P is the FCGQFN24 daughterboard for the DA14530 Development Kit Pro's motherboard. A WLCSP17 daughterboard can be ordered separately for the DA14531 Development Kit Pro.

Features

  • Two mikroBUS™ header interfaces and one Arduino interface enabling you to expand the functionality of the kits with hundreds of available click boards and shields
  • Embedded printed antenna and SMA connector capability enables you to perform RF measurements
  • Onboard 2-Mbit SPI data Flash
  • Onboard Segger chip gives you complete debugging capability
  • One user LED
  • Two user buttons and one reset button
  • Mini USB port to provide power and data interfacing to a PC
  • Support for coin cell battery
  • Software
    • SmartSnippets™ Studio, to profile and fine tune the power consumption of your application
    • Support Keil® Integrated Development Environment
    • Free Software Development Kit (SDK) for peripheral and Bluetooth LE examples
    • Set of software examples build on the top of the SDK available for download

Applications

  • Connected consumer
    • Beacons
    • Smart labels
    • Remote controls
    • Proximity tags
    • Connected watches
    • Stylus pens
    • Computer mice
    • Toys
    • Low power sensors
    • Bluetooth LE add on "BLE pipe" to existing applications
  • Connected medical
    • Connected injectors
    • Inhalers
    • Glucose monitors
    • Smart patches
    • Blood pressure meters
    • Thermometers
  • Automotive
    • Tire pressure
    • Monitoring systems
    • Low power wireless sensors

Documentation

Type Title Date
Datasheet PDF 4.54 MB
Certificate
Other
3 items

Design & Development

Related Boards & Kits

Product Options

Applied Filters: