Bluetooth Low Energy SoC 16-site SmartBond Production Line Tool Kit
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to...
The DA14583 integrated circuit has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.
SmartBond™ DA14583 combines the benefits of the lowest power, smallest size and lowest system cost Bluetooth Low Energy System-on-Chip with an integrated flash. Furthermore, the DA14583 is pin-to-pin compatible with the DA14580 thereby offering a unique cost down path from Flash to One-Time-Programmable (OTP) memory.
The DA14583 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated over the air (OTA). The qualified Bluetooth Low Energy protocol stack is stored in a dedicated ROM. All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.
The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT) and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.
The DA14583 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ - CodeLess™ AT Commands The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
|
IDE and Coding Tool | Renesas |
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
3 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 14.89 MB | |
Software & Tools - Other | ZIP 4.91 MB | |
Software & Tools - Other | ZIP 3.63 MB | |
Software & Tools - Other | PDF 2.72 MB | |
Software & Tools - Software | PDF 680 KB | |
Software & Tools - Other | ZIP 13.11 MB | |
Software & Tools - Other | ZIP 9 KB | |
Software & Tools - Software | PDF 618 KB | |
8 items
|
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: