Overview
Description
This USB development kit gives users the flexibility to develop applications in a small and portable form factor. The USB board has an on-board debugger, which in combination with the SmartSnippets™ software environment, enables users to program and test their Bluetooth® Low Energy application. Additionally, the board also provides a mikroBUS™ header interface enabling users to expand the functionality of the kit with any of the hundreds of available click boards.
Features
- Highly integrated DA14695 Bluetooth Smart SoC
- Access on GPIOs provided from the chip, when no MikroBUS™ is plugged in
- The ability to be connected directly to PC USB without extra cables
- Reset push button
- General purpose LED and button
- Using USB (5V), LDO (3.3V), or external battery as power source
- JTAG and UART interface over USB via SEGGER
- 32-Mbit QSPI flash on board
- 2.4GHz printed antenna and slot for SMA connector
- 32MHz main crystal and 32.768kHz low power crystal
- Low cost
- Compact design
- 100mm x 26.5mm x 11mm
Applications
- Fitness trackers
- Sport watches
- Toys
- Consumer appliances
- Home automation
- Industrial automation
- Voice-controlled remote controls
- Access control
- Game controllers and headsets
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 890 KB | |
Schematic | PDF 123 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
1 item
|
Product Options
Applied Filters:
Loading