Skip to main content

Overview

Description

Embedded Studio for RISC-V is a full-featured edition of Embedded Studio and includes support for Renesas RISC-V MCUs. Embedded Studio offers a fully integrated development solution including GCC & SEGGER C/C++ toolchains, optimized run-time library, core simulator and hardware debugging with the J-Link debug probes, for any Renesas RISC-V based MCU device.

Developers are eligible for an exclusive 50% license discount when developing applications for any of the Renesas RISC-V General Purpose MCUs, including R9A02G021.

Features

  • All-in-one solution
  • Visual Studio-like appearance
  • Free for non-commercial use
  • Free for commercial use with licensed partner devices
  • Multi-platform: Windows, Linux or macOS
  • GCC & SEGGER C/C++ toolchains included
  • Multi-threaded build minimizes build times

Target Devices

Design & Development

Related Boards & Kits

Videos & Training

Quick Start Guide - Usage of RISC-V MCU Smart Configurator in SEGGER Embedded Studio

This video demonstrates how to use Smart Configurator in SEGGER Embedded Studio for RISC-V MCU.

Chapter's Title

0:00:00 Introduction
0:00:21 Tool setup
0:00:29 Create project
0:02:52 Build

Related Resources