Skip to main content

Overview

Description

Topics
RISC-V Smart Configurator supports the device RISC-V MCU R9A02G021, Ultra-low Power 48MHz MCU with Renesas RISC-V CPU Core.
[Upgrade to Revision] e² studio RISC-V MCU Smart Configurator Plug-in 2025-01, RISC-V MCU Smart Configurator V1.3.0 (PDF | English, 日本語)

RISC-V Smart Configurator can automatically generate control programs for peripheral modules (device driver programs). By generating needed source code in accordance with user settings, the plug-in shortens development terms and dramatically reduces costs.

Features

  • Importing Middleware/Drivers
  • Pin Settings
  • Learn More

Release Information

Supported IDEs and user guides (Note1)Related documentsLatest Ver.
Released
Operating Environment
e² studioIARSegger
e² studio plug-in (Note2)
RISC-V MCU Smart Configurator User's Guide: e² studio (PDF)
Download
RISC-V MCU Smart Configurator User's Guide: IAREW, SEGGER Embedded Studio (PDF)
Download
RISC-V MCU Smart Configurator User's Guide: IAREW, SEGGER Embedded Studio (PDF)
Smart Configurator User's Manual: RISC-V MCU API Reference (PDF)V1.3.0
Jan 20, 2025
Details of upgrade
Operating Environment

Note

  1. These user guides cover everything from installation to the setting of peripheral functions and the generation of code. Statements in each user guide are specific to the stated target integrated development environment.
  2. The package of the e² studio includes this plug-in.
End of Support for Windows 32-Bit Versions
Smart Configurator released after Dec. 2021 will support the 64-bit versions of Windows® only.
Microsoft® Windows® has shifted to the 64-bit environment. Therefore, Renesas will focus on supporting Smart Configurator for the 64-bit environment.
(Microsoft®, Windows® are registered trademarks of Microsoft Corporation in the United States and/or other countries. https://www.microsoft.com/legal/intellectualproperty/trademarks.aspx)

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download EXE 269.67 MB 日本語
Software & Tools - Software Log in to Download GZ 256.21 MB 日本語
2 items

Documentation

Design & Development

Sample Code

Videos & Training

Introduction of Smart Configurator for RISC-V Family

This video introduces the Smart Configurator for the RISC-V family. RISC-V Smart Configurator is a coding assistant tool that supports the generation of source codes and the integration of software packages for development.

Chapter's Title

00:00 Opening
00:46 Support Project Template 
00:53 Support board usage
01:01 Download software
01:08 Visualize configuration
01:18 Check conflicts
01:28 Generate source codes
01:36 Developer Assistance

Related Resources

Additional Details

Generating Driver Code

The Smart Configurator provides you with a GUI environment for generating driver code that handles the details of the settings of peripheral modules.

Clock settings

Image

You can make clock settings by selecting a clock source and making connections in the block diagram in the [Clocks configuration] window.

Component settings

Image

In the [Software component configuration] window, you can make settings for peripheral modules. After selecting the module you wish to set up for use, you can check for errors in settings (with some types indicated on the display) or switch the channels for use by drivers of multi-channel modules.

 

Pin Settings

The assignments of pins can be set up through a GUI, which also checks and offers solutions for cases of contention for the same pin by multiplexed functions.

The [Pins Configuration] window (displayed per peripheral module)

Image

Specifying a peripheral module in the [Pins Configuration] window displays the pin functions for use by the module and allows you to set the assignment of the functions to pins.

[MCU Package] window

Image

The [MCU Package] window displays a symbolic view of the pins, indicating by colors which pins are and are not in use, which have been assigned contending multiplexed functions, and so on. This makes it easy to check the overall situation.

Automatic resolution of contention between pin functions

Image

In cases of contention for a pin, clicking on the pin brings up a list allowing automatic changing of the assignment of the pin to resolve the contention.