Renesas reference designs for Marvell OCTEON processor families integrate IEEE 1588 software and timing components with Marvell software and hardware environments to deliver precise synchronization for mobile networks, industrial automation, datacenter, broadcast video, high-speed trading, and high-performance computing applications.
Renesas’ advanced clock recovery algorithms and precision timing devices reconstruct accurate synchronization signals under challenging network conditions. The turnkey IEEE 1588 solutions are well-integrated, fully tested, and verified, cost-effective reference designs.
Download documentation and get block diagrams for each processor integration:
- OCTEON Fusion-M® – CNF73xx, CNF75xx
- OCTEON TX™ – CN80xx, CN81xx, CN82xx, CN83xx
Request Additional Information and Data Files
Featured IEEE 1588 Products
Part Number | Description | Datasheet | Order |
---|---|---|---|
82P33931-1 | IEEE 1588 Sync System with 7x 1GB and 2x 10GB Ethernet outputs | ![]() | Buy Now ![]() |
82P33914-1 | IEEE 1588 Sync System with 7x 1GB Ethernet outputs | ![]() | Buy Now ![]() |
82P33910-1 | IEEE 1588 Sync System with 8x 1GB Ethernet outputs | ![]() | Buy Now ![]() |
82P33913-1 | IEEE 1588 Sync System with 4x 1GB Ethernet outputs | ![]() | Buy Now ![]() |
8V19N408 | RF converter clock with 10 outputs | ![]() | Buy Now ![]() |
8V19N490 | RF converter clock with 19 outputs | ![]() | Buy Now ![]() |
For details on Marvell processors, visit https://www.marvell.com/products/data-processing-units.html
Related Documentation
- AN-861 Recommended Crystals for IDT VCXO-based Synchronization PLLs (PDF)
- AN-807 Recommended Crystal Oscillators for Network Synchronization (PDF)
- ITU-T Profiles for IEEE 1588 (PDF)
- Timing Fabric for Next Generation Communications Equipment Overview (PDF)
- Running IDT’s 1588 Software Solution on the Cavium Fusion-M CNF73xx Board Quickstart Guide (PDF)