Ultra-Low-Power Wi-Fi + Bluetooth Low Energy Combo Pmod Board
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power...
Heat pumps offer the most energy-efficient and green way to provide heating and cooling in many applications. They extract heat from a source (air, water, ground) to increase the temperature of water/air for domestic heating or sanitary hot water. Thanks to the energy transfer by the Carnot process (i.e. reversed fridge), heat pumps have an electric energy efficiency of up to 400%.
This solution combines the best-in-class motor control solution for heat transfer and optimized power consumption to increase efficiency even more. It also allows for the opportunity to add additional smart features for a value proposition as an end product by being used in conjunction with the Smart Heat Pump Controller solution.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagramThe US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power...
|
Smart Heat Pump Controller |
|
Temperature and Humidity Sensor Module with Arduino Nicla Form Factor |