Overview
Description
With the rapid development of intelligent manufacturing, more and more customers hope to achieve remote control and over-the-air (OTA) communication through industrial program logic controllers (PLC). Based on years of experience in the industrial field and understanding of customer challenges, the PLC intelligent upgrade system launched by Renesas and its partners meets the needs of customers, while also providing for safe and secure communication, and covering a variety of PLC brands and application scenarios. This solution includes a one-stop solution for customers - from cloud compute to OTA, and debug management to final terminal solution.
System Benefits:
- The RA6M3 is a high-performance MCU with Ethernet connectivity and real-time system control
- High-performance buck converters and RS-485 transceivers designed for industry applications
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud