Overview
Description
This evaluation board kit is ideal for evaluating RZ/G2L. The RZ/G2L Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G2L Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and RZ/V2L)
- USB Cable (USB Type-A- Micro USB Type-B)
*Please prepare the following by yourself:
- 65W USB Type-C Charger
- USB PD
- Output: 5V3A, 9V3A,15V3A, 20V3.25A
- USB Type-C to Type-C cable
- USB-C&USB-C 3.1 Gen2 USB-PD 100W support
- micro SD UHI-Class 10 8GB or more
*See EVK user's manual for more information.
Features
- Device: RZ/G2L
- Cortex-A55 Dual, Cortex-M33
- BGA551pin, 15mmSq body, 0.5mm pitch
- Module Board Function
- Carrier Board Function
- The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
- The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
- The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
- The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
- The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
- The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
- The microSD card slot and two sockets for PMOD are implemented as an interface for peripheral functions.
- For power supply, a mounted USB Type-C receptacle supports the USB PD standard.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.33 MB | |
Manual - Development Tools | PDF 2.67 MB | |
Application Note | PDF 9.11 MB | |
Manual - Development Tools | ZIP 4.27 MB | |
Application Note | PDF 3.79 MB 日本語 | |
Application Note | ZIP 1.78 MB | |
Application Note | PDF 1007 KB | |
Application Note | PDF 3.64 MB 日本語 | |
Application Note | PDF 2.87 MB 日本語 | |
9 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
2 items
|
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software |
[Toolchains=GNU ARM Embedded|v9.2.1.20191025]
EXE
35.91 MB
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Application Example, BSP, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer
IDE:
e2 studio
|
|
PCB Design Files | ZIP 23.85 MB | |
PCB Design Files | ZIP 13.47 MB | |
3 items
|
Sample Code
Videos & Training
RZ/G2L EVK Tutorial
This video introduces the steps from booting Linux to performing a simple test using a USB camera, using the RZ/G2L Evaluation Board Kit.
Chapter's Title
0:00 Opening
0:05 Preparation of Evaluation Board and Software
5:35 Booting Linux and Testing with a USB Camera
Video List