Skip to main content

Overview

Description

The SLG47513 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47513. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • Read Back Protection (Read Lock)
  • Power Supply: 1.0V to 1.65V
  • Operating Temperature Range: -40 °C to 85 °C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Analog Comparators (ACMPxH);
    • Integrated Voltage Reference
    • Fifteen Combination Function Macrocells
      • Three 2-bit LUT or (DFF/LATCH) or Shift Register
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Ten 3-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
      • One 4-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter/FSM
    • I²C Communication
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Two Oscillators (OSC)
      • 2.048kHz Oscillator
      • 25MHz Oscillator
        • Analog Temperature Sensor
    • Power-On Reset (POR) with CRC

Comparison

Applications

  • Smartphones and fitness bands
  • Portable and handheld electronics
  • Home appliances and IoT
  • Personal computers and servers
  • PC peripherals
  • Data communications equipment
  • Robotics
  • Toys
  • Low voltage applications

Documentation

Type Title Date
Datasheet PDF 2.62 MB
Application Note PDF 415 KB
Application Note PDF 549 KB
Application Note PDF 1.04 MB
Application Note PDF 479 KB
Datasheet Errata PDF 131 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training