Evaluation Kit for IPS2200
The IPS2200STKIT is a compact and intuitive evaluation kit that enables a fast and easy evaluation of the IPS2200, the industrial inductive position sensor for...
The IPS2200 is an industrial-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness or differential to better reject common mode disturbers. The IPS2200 can be used for high-speed motor commutation up to 250krpm electrical, in industrial, medical, robotic, and consumer applications.
Stray filed immunity, lower weight, smaller size, and a substantial BOM optimization make the IPS2200 the key element of the Resolver 4.0, a disruptive solution.
The IPS2200STKIT is a compact and intuitive evaluation kit that enables a fast and easy evaluation of the IPS2200, the industrial inductive position sensor for...
The EU068-MCTRIPSPOCZ board shows a fully tuned 24V Field Oriented Control (FOC) motor control solution with sensorless and smooth operation using the highly precise
The CN317-ABSIPSPOCZ Absolute Inductive Position Sensor Reference Design is a board that combines two inductive position sensors (IPS2200) and a highly cost-efficient...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: