Overview
Description
The PMOD Expansion Board for RYZ014A provides an entry point to evaluation and developing for the RYZ014A. The PMOD Expansion Board is easy connection to Renesas MCU kits via PMOD interface. And the PMOD Expansion Board can be controlled through UART interface.
Product Contents
The following components are included.
- PMOD™ Expansion Board for RYZ014A
- LTE Antenna ( Taoglas: GSA.8830.A.201111) (SMA Male termination)
- MVNO SIM Card
Countries supported by the included SIM card
Austria, Belgium, Canada, Denmark, Finland, France, Germany, Japan, Liechtenstein, Luxembourg, Mexico, Netherlands, Norway, Poland, Portugal, Romania, Spain, Sweden, Switzerland, United Kingdom, United States
APN setting information by the included SIM card
Item | Value |
---|---|
APN (Access point name) | iot.truphone.com |
User ID (Access point login ID) | - (Null) |
Password (Access point password) | - (Null) |
SIM card PIN code | - (Null) |
Authentication protocol type | PAP |
SIM card plans
First 90-days/50MB free
Certifications
The RYZ014A evaluation kit meets multiple regional regulatory requirements. Individual certificates are available below. Refer to the RYZ014A evaluation kit documentation for disclaimer, precautions and more details on the certifications.
Japan radio/terminal equipment based on type certification
Implemented RYZ014A has obtained certified construction type certification (certification number: 003-200328).
Note
Certifications are only for the products and jurisdictions indicated in the certification and should not be construed as a certification for any other jurisdiction or different product.
Title | Date |
---|---|
RTKRYZ014AB00000BE - CE Declaration of Conformity (PDF) | Mar 8, 2022 |
RTKRYZ014AB00000BE - UKCA Declaration of Conformity (PDF) | Mar 8, 2022 |
Features
- Wireless module
- LTE Cat-M1 Cellular IoT Module RYZ014A (RYZ014A000FZ00#HD0)
- PMOD™ interface
- Easy connection to Renesas MCU kits via PMOD (UART)
- USB interface
- Can be used for various interfaces
- Antenna interface
- Can be used for various external antennas
- Control software
- Supported by the RA MCU family’s Flexible Software Package (FSP)
- Driver for RX MCUs available
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
2 items
|