Overview
Description
This design features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces, making it ideal for human machine interface (HMI) applications. It includes RZ/G2E embedded processors equipped with a dual-core Arm® Cortex®-A53 (1.2GHz) CPU, a DDR interface with one 32-bit DDR3L channel, a 3D graphics engine (PowerVR GE8300 at 600MHz), and support for full high-definition video encoding and decoding.
System Benefits:
- Highest level of computing performance
- ECC function indispensable for high-reliability systems
- Built-in high-speed interface (USB 3.0, PCIe, Gigabit-Ethernet)
- Optimized power solution for the RZ/G2E MPU
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMPU
Products
PCIe Clock Generator
Products
USB 2.0 Hub
Products
PMIC
Products
PMIC
Products
Sequencer
Products
Single Buck
Products
Single Buck
Products
Single Buck
Products
LDO
Products
LDO
Products
LDO
Products
LDO
Products
Exiting Interactive Block Diagram