Skip to main content

Description

The 9FGV0841 is an 8-output very low power clock generator for PCIe Gen1–4 applications with integrated output terminations providing Zo=100 Ω. The device has 8 output enables for clock management and supports 2 different spread spectrum levels in addition to spread off.

For information regarding evaluation boards and material, please contact your local IDT sales representative.

Features

  • PCIe Gen1–4 compliant
  • Integrated terminations provide 100Ω differential Zo: reduced component count and board space
  • 1.8V operation: reduced power consumption
  • Outputs can optionally be supplied from any voltage between 1.05V and 1.8V: maximum power savings
  • OE# pins: support DIF power management
  • LP-HCSL differential clock outputs: reduced power and board space
  • Programmable slew rate for each output: allows tuning for various line lengths
  • Programmable output amplitude: allows tuning for various application environments
  • DIF outputs blocked until PLL is locked: clean system start-up
  • Selectable 0%, -0.25% or -0.5% spread on DIF outputs: reduces EMI
  • External 25MHz crystal; supports tight ppm with 0ppm synthesis error
  • Configuration can be accomplished with strapping pins: SMBus interface not required for device control
  • 3.3V tolerant SMBus interface works with legacy controllers
  • Space-saving 6 × 6 mm 48-VFQFPN; minimal board space
  • Selectable SMBus addresses: multiple devices can easily share an SMBus segment
  • Available in AEC-Q100 qualified, Grade 2 (-40°C to +105°C) version (wettable flank package)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 348 KB
Overview PDF 2.40 MB
Application Note PDF 431 KB
Application Note PDF 91 KB
Product Change Notice PDF 734 KB
Product Change Notice PDF 728 KB
Application Note PDF 1.99 MB
Product Change Notice PDF 983 KB
Schematic PDF 79 KB
Guide PDF 321 KB
Application Note PDF 255 KB
Product Change Notice PDF 583 KB
Application Note PDF 307 KB
Manual - Hardware PDF 838 KB
Product Change Notice PDF 95 KB
Product Change Notice PDF 50 KB
Application Note PDF 235 KB
Application Note PDF 1.90 MB
Application Note PDF 495 KB
Application Note PDF 442 KB
Application Note PDF 233 KB
Application Note PDF 160 KB
Application Note PDF 120 KB
Application Note PDF 565 KB
Product Change Notice PDF 790 KB
Application Note PDF 136 KB
26 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 440 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 97 KB
1 item

Applied Filters:

Reset6 of 6 Products