Overview
Description
This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, which are ideal for high-end human machine interface (HMI) applications, as well as image identification and authentication. It includes RZ/G2M embedded processors equipped with dual-core Arm® Cortex®-A57 (1.5GHz) and Arm Cortex-A53 (1.2GHz) CPUs, a DDR interface with one 64-bit LPDDR4 channels, a 3D graphics engine (PowerVR GX6250 at 600MHz), and two dedicated channels of hardware supporting encoding and decoding of 4K video.
System Benefits:
- Highest level of computing performance
- 4K compatible H.265 decoder, H.264 decoder/encoder installed
- Equipped with 3DGfx engine PowerVR ideal for embedded devices
- Optimized power solution for RZ-G2M
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMPU
Products
PCIe Clock Generator
Products
VersaClock 6
Products
USB 2.0 Hub
Products
PMIC
Products
PMIC
Products
PMIC
Products
Single Buck
Products
Single Buck
Products
Single Buck
Products
Single Buck
Products
LDO
Products
LDO
Products
LDO
Products
LDO
Products
Exiting Interactive Block Diagram