Overview
Description
Previous industrial automation systems used conventional bus connections such as RS-485 between master and node devices. This design using the Renesas R-IN32M3 module allows ease of migration from an industrial field bus system to an industrial Ethernet system. It supports three major industry standard protocol stacks: PROFINET, EtherNet/IP and EtherCAT. This enables customers to develop industrial Ethernet systems easily.
System Benefits:
- Easy to develop industrial Ethernet-connected devices such as Remote I/O or sensors.
- Built-in software supports three major industrial Ethernet protocols: PROFINET, EtherNet/IP and EtherCAT.
- Unnecessary to develop an industrial Ethernet protocol stack.
- Very few external components are required.
Comparison
Applications
- Migration from legacy industrial field bus systems to industrial Ethernet
- Remote I/O connected to industrial Ethernet
- Sensor connected to industrial Ethernet
LDO
Products
MCU
Products
R-IN32M3 Module
Products
Exiting Interactive Block Diagram
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 4.35 MB 日本語 | |
Application Note | PDF 3.54 MB 日本語 | |
Application Note | PDF 5.21 MB 日本語 | |
3 items
|