Skip to main content

Overview

Description

The XT is a quartz-based PLL oscillator with integrated TCXO with a key focus on stability. The XT family has frequency stability as tight as ±3ppm for -40 °C to +85 °C and life stability of ±13ppm. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources such as transceiver modules or data centers.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XT series an excellent choice over conventional technologies. The XT family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

Features

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, HCSL, LVDS, LVPECL
  • Phase jitter (12kHz to 20MHz): 135fs typical (150fs max)
  • Supply voltage: 1.8V, 2.5V, or 3.3V
  • Package options:
    • 3.2mm x 2.5mm x 0.85mm
  • Operating temperature and stability:
    • -40 °C to +85 °C, ±3ppm
  • Frequency stability for life:
    • -40 °C to +85 °C, ±13ppm

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 499 KB
Guide PDF 436 KB
Overview PDF 526 KB
Overview PDF 525 KB
Guide PDF 321 KB
Application Brief PDF 686 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 3.09 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models
This device is factory-configurable. Try the Custom Part Configuration Utility.

Product Options

Applied Filters:

Videos & Training

ProXO+ High Accuracy, High Frequency Differential Oscillators Overview

Learn about the ProXO+ differential clock portfolio featuring ±3ppm frequency stability and phase jitter performance as low as 135fs at up to 2.1GHz frequencies. Programmability enables customers to customize the devices quickly and easily, in addition to reducing non-recurring engineering (NRE) costs. A compact 3.2mm x 2.5mm plastic package simplifies the bill of materials (BOM), lowering BOM costs, and offers more supply chain flexibility.