Processing table
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
Single, Double or Triple-Output Hot Plug™ Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOT23 | 5 | 2.9 x 1.7 x 0.00 | 1.612 |
CMOS Micropower Over/Under Voltage Detector | Voltage Supervisor & Reset ICs | -40 to +85°C, 0 to +70°C | PDIP, SOICN | 8 | 4.9 x 3.9 x 0.00, 9.7 x 6.6 x 3.94 | 1.683 |
Power Distribution Controllers | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.658 |
12V Power Distribution Controllers | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.672 |
Multiple Voltage Supervisory ICs | Voltage Supervisor & Reset ICs | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 3.15 |
Negative Voltage Hot Plug Controller | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.111 |
High Voltage ORing MOSFET Controller | Oring FET Controllers | -40 to +85°C | QFN, TSSOP | 16, 20 | 5.0 x 4.4 x 0.00, 5.0 x 5.0 x 0.65 | 4.336 |
Low Voltage ORing FET Controller | Oring FET Controllers | -40 to +125°C | DFN, MSOP | 8 | 3.0 x 3.0 x 0.00, 3.0 x 3.0 x 0.90 | 1.866 |
Dual Power Distribution Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN, TSSOP | 14, 16 | 5.0 x 4.4 x 0.00, 8.7 x 3.9 x 0.00 | 3.436 |
デュアルUSBポート電源コントローラ - 商用温度範囲0℃~+70℃をカバー | Hot Swap/Hot Plug Controllers | 0 to +70°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.377 |
デュアルUSBポート電源コントローラ – 産業用温度範囲(-40℃~+85℃)をカバー | Hot Swap/Hot Plug Controllers | -40 to +85°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.216 |
USBポート電源コントローラ - 産業用温度範囲(-40℃~+85℃)をカバー | Hot Swap/Hot Plug Controllers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.216 |
可変クワッド・シーケンサ | Power Supply Sequencers | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 1.512 |
超低消費電力3 Ld電圧監視回路 (SC-70, SOT-23パッケージ) | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.7875 |
超低消費電力3 Ld電圧スーパーバイザ (SC-70, SOT-23パッケージ) | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.8348 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70 | 3 | 0.0 x 0.0 x 1.90 | 1.114 |
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5 x 4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5 x 4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5 x 4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5 x 4 x 1.8 | 0.46 | |
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5 x 4 x 1.8 | ||
高電圧GreenFET 負荷スイッチ | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9235 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9373 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9373 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9373 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9373 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.9373 |
高電圧GreenFET負荷スイッチ | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.128 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.128 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8787 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8055 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8055 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.7272 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-28 | 28 | 2.98 x 1.69 mm | |
高電圧GreenFET負荷スイッチ | Load Switches | -40 to +85°C | WLCSP-12 | 12 | 1.3 x 1.8 mm | 0.3787 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | 0.3939 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | |
高電圧GreenFETロードスイッチ | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 1.04 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 1.142 |
High Voltage GreenFET Load Switch | Load Switches | -20 to +85°C | FC-QFN-12 | 12 | 2.0 x 2.5 mm | 1.216 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-4 | 4 | 1.0 x 1.0 mm | 0.307 |
GreenFET Dual N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.3717 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.4696 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.4848 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.3555 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-9 | 9 | 1.5 x 2.0 mm | 0.4545 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product