Overview

Description

RZ/G1M embedded processors are equipped with a dual-core 3D graphics engine (PowerVR SGX544MP2 at 520MHz), two 32-bit DDR3 memory channels, and they support full high-definition video encoding and decoding. With built-in USB 3.0, PCI Express, and SATA high-speed interfaces, they are ideal for high-end human-machine interface (HMI) applications as well as image identification and authentication. They are fully scalable with the RZ/G1N MPU.

Features

  • CPU: Cortex®-A15 core, Max. 1.5GHz
  • Package: 831-pin FBGA
  • Memory: SRAM Max. 332KB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
  • PWM: PWM Output x 7
  • Analog function
  • Others: PLL, Power-On Reset

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
RZ/G Verified Linux Package [4.4-CIP]
The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
2 items

Software Downloads

Boards & Kits

Boards & Kits

Models