Overview
Description
GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO is an Arm® Mbed™ enabled development platform. Additionally, the Dynamically Reconfigurable Processor (DRP) equipped in the RZ/A2M can perform image processing that is 10 times faster than conventional CPU processing. The library for DRP enables power-saving and high-speed processing of camera images.
Also, GR-MANGO supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft. AWS and Microsoft device certifications give you the confidence to start development immediately.
In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems and embedded AI.
Features
GR-MANGO Board
- Equipped with Renesas' original Dynamically Reconfigurable Processor (DRP) technology
- Equipped with Arm Cortex®-A9 RZ/A2M
- High-speed operation of CPU 528MHz
- Built-in RAM 4MB, external 16MB
- MIPI-CSI camera interface
- Micro HDMI
- Ethernet
- Audio In/Out
- USB host function (Type-C)
- CAN
- microSD


Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 4.76 MB 日本語 | |
Application Note | PDF 798 KB 日本語 | |
Application Note | PDF 792 KB 日本語 | |
Application Note | PDF 587 KB 日本語 | |
Application Note | PDF 369 KB 日本語 | |
Quick Start Guide | PDF 1.58 MB 日本語 | |
6 items
|