Stream It! RZ MPU Evaluation Board
Stream It! - RZ is an evaluation board for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with RZ/A1LU. In addition,...
The RZ/A1L Group MPUs feature an Arm® Cortex®-A9 core running at 400MHz and 3MB of on-chip SRAM. With 3MB on-chip SRAM, the RZ/A1L supports up to 2 Displays with WVGA (800x480) resolution or a single display with WSVGA (1024x600) resolution without the need for external memory. RZ/A1L enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1L, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
Software title
|
Software type
|
Company
|
---|---|---|
RZ/A1LU FreeRTOS™ Software Package Software package for HMI software development kit using RZ/A1LU. Support for camera input, LCD output, and image adjustment.
|
Software Package | Renesas |
RZA1 Microsoft Azure Software Development Kit This is the RZ/A1 Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A1 Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
|
Software Package | Renesas |
QE for Camera: Development Assistance Tool for Camera Applications This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
TES Guiliani 'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
6 items
|
Stream It! - RZ is an evaluation board for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with RZ/A1LU. In addition,...
GR-LYCHEE is an IoT prototyping board with a camera and wireless capability (Wi-Fi, Bluetooth Low Energy (BLE)). It is the Gadget Renesas reference board for the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.