High Resolution Embedded GUI Solution Kit for RZ/A1H
The High Resolution Embedded GUI Solution kit (YLCDRZA1H) provides a quick and easy way to add a low-cost LCD touchscreen and communication functions to embedded...
The RZ/A1M Group MPUs are full-featured with an Arm® Cortex®-A9 core running at 400MHz and 5MB of on-chip SRAM. With 5MB on-chip SRAM, the RZ/A1M supports up to 2 Displays with WSVGA (1024x600) resolution or a single display with WXGA (1280x800) resolution without the need for external memory. RZ/A1M enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1M, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
Software title
|
Software type
|
Company
|
---|---|---|
RZA1 Microsoft Azure Software Development Kit This is the RZ/A1 Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A1 Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
|
Software Package | Renesas |
QE for Camera: Development Assistance Tool for Camera Applications This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
TES Guiliani 'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
6 items
|
The High Resolution Embedded GUI Solution kit (YLCDRZA1H) provides a quick and easy way to add a low-cost LCD touchscreen and communication functions to embedded...
The Renesas Starter Kit+ for RZ/A1H has been developed to speed up device evaluation, code development and so reduce time to market. An Renesas Starter Kit+, as the...
GR-PEACH is the Gadget Renesas board for the Renesas RZ family's RZ/A1H group of microprocessors (MPU) products. Fully pin-compatible with Arduino UNO, GR-PEACH is...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.