Overview
Description
Most weight scales use bridge transducers for precise measurements. The challenge with this implementation is that the output differential signal from the transducer is very small and needs to be amplified before processing. For general MCU control systems, this typically involves using instrumentation amplifiers with high-accuracy ADCs and voltage references. The advantage of the RA2A2 is that it integrates these high-precision analog functions, such as op amps, 24-bit sigma-delta ADC, 16-bit ADCs, and DAC. This enables designers to simplify their design by eliminating external components. It also reduces overall system space and cost, while increasing system reliability. The integration of analog functions in a microcontroller offers interesting ways to create combined analog and digital functions that work together under full user control. This system provides an accurate method for sensing the transducer signal and measuring it with the MCU.
System Benefits:
- An integrated op amp configuration function
- 24-bit sigma-delta A/D converter function built into the MCU
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design