Overview
Description
An oxygen concentrator is a type of medical device that concentrates the oxygen from a gas supply by selectively removing nitrogen to supply an oxygen-enriched product gas stream. This solution is for the control of an oxygen concentrator in pressure swing operation. Swing mode is when mode 1 and mode 2 periodically alternate by controlled valves. Nitrogen is absorbed in green marked zeolite-filled tanks to increase oxygen concentration. The tank is then cleared from nitrogen by periodic reverse airflow.
System Benefits:
- Controls complete oxygen concentrator
- Supervision of intake airflow, air quality, temperature, humidity, and pressure
- Flexible architecture, easy to adapt to customer requirements
- User interface via LCD + Touch and/or GUI via Bluetooth® on a smartphone
- Standard medical grade power supply ~24VDC
Comparison
Applications
Applications
- People suffering from breathing problems benefit and get pain relief by either:
- CPAP + oxygen concentration relief via constant purified oxygen
- Pulse oxygen concentrator depending on individual breath rate
- Further specialized use cases
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Control MCU
Recommended Products
Wi-Fi Bluetooth Module
Recommended Products
1A Buck
Recommended Products
300mA Buck
Recommended Products
2.5A Buck
Recommended Products
MOSFET Dual
Recommended Products
Bridge Driver
Recommended Products
Bridge Driver
Recommended Products
Bridge Driver
Recommended Products
Indoor Air Quality Sensor
Recommended Products
Outdoor Air Quality Sensor
Recommended Products
Humidity & Temperature Sensor
Recommended Products
MOSFET Dual
Exiting Interactive Block Diagram