Skip to main content

Drug Delivery with ISO 12207 Software

Overview

Description

For healthcare drug delivery devices, like infusion pumps or insulin pumps, exact dosing is crucial. Thus, measurements of real drug delivery amounts plus exact control of dosing motors are required. Motors are typically three-phase BLDC types with a few watts (e.g. using 12V). For flow sensing, a factory-calibrated sensor or custom sensors may be used. Bluetooth® communication may also be needed to provide an up-to-date GUI via smartphone and additional interfaces, like Ethernet or a (medical-grade) isolated USB. Some end products may also require an uninterrupted power supply (e.g. using Li-ion cells).

Software following the ISO12207 standard can dramatically reduce time-to-market and development costs. Renesas provides this through its Synergy Software Package.

System Benefits:

  • Supports infusion pumps and insulin pumps
  • Motor control for brushless DC motors (BLDC) or permanent magnet synchronous motors (PMSM) with analog or hall sensors/encoders, optional gear (also with high gear ratio)
  • Flow measurement options: Integrated sensor or MCU-integrated analog front-end (AFE) for custom sensor setup
  • Communication: Bluetooth 5, Wi-Fi, Ethernet (e.g. for infusion pumps), and multiple serial interfaces for optional LTE-NB, isolated USB I/F, etc.
  • HMI: LCD (for infusion pump) and touch and/or gesture control, also for a sterile environment
  • Battery management (e.g. optional 2x Li-ion cell for uninterrupted power supply)
  • Synergy Software Package that follows ISO/IEC/IEEE 12207 standards

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio EU035 EU035 EU035 LCD LCD LCD Capacitive Touch Sensors Capacitive Touch Sensors Capacitive Touch Sensors Cat5/7 PHY Cat5/7 PHY Cat5/7 PHY Connector Line Custom Analog Flow Sensor Custom Analog Flow Sensor Custom Analog Flow Sensor Connector Line.42 Flow Sensor Flow Sensor Flow Sensor Connector dotted line.45 Alternatively Alternatively Alternatively Connector Line.218 Connector Line.219 Antenna Antenna Antenna I/F for Wi-Fi, LTE-NB, etc. I/F for Wi-Fi, LTE-NB, etc. I/F for Wi-Fi, LTE-NB, etc. Isolated USB I/F Isolated USB I/F Isolated USB I/F Connector Line.18 Connector Line.19 Connector Line.20 Sheet.1 Sheet.2 Sheet.3 Sheet.4 Buck-Boost Battery Charger Buck-Boost Battery Charger Buck-Boost Battery Charger Passive Filter Passive Filter Passive Filter MOSFET Bank x6 MOSFET Bank x6 MOSFET Bank x6 Sensor Sensor Sensor Motor Sheet.54 Sheet.55 M M Battery Double-cell 1 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Line 1pt.1552 Line 1pt.1608 Sheet.63 Half-Bridge Driver 2 Half-Bridge Driver Half-Bridge Driver Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Half-Bridge Driver 3 Half-Bridge Driver Half-Bridge Driver Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Board - Optional Diode Sheet.180 Sheet.181 Alternative 5VIN Alternative 5VIN Alternative 5VIN 2 Li-Ion Cells 2 Li-Ion Cells 2 Li-Ion Cells Ext. Supply e.g. 5V, 12V or 24V Ext. Supply e.g. 5V, 12V or 24V Ext. Supply e.g. 5V, 12V or 24V 3V3 3V3 3V3 12V 12V 12V BLDC Motor BLDC Motor BLDC Motor 6 6 6 6 Sheet.191 2 2 2 2 Sheet.194 2 2 2 2 Sheet.197 2 2 2 2 Sheet.200 3 3 3 3 Sheet.203 Buck Regulator Buck Regulator Buck Regulator Buck-Boost Controller Buck-Boost Controller Buck-Boost Controller Connector 1 Connector 1.205 Sheet.206 Communication Lines 2 Communication Lines B.795 2 2 2 Half-Bridge Driver 1 Half-Bridge Driver Half-Bridge Driver 3 3 3 3 Sheet.214 Connector 1.215 Connector 1.216 Connector 1.217 2 2 2 2 Sheet.222 2 2 2 2 Sheet.225 2 2 2 2 Sheet.228 MCU 1 MCU 1 MCU MCU VDD VDD VDD SPI SPI SPI BLE5.0 PHY BLE5.0 PHY BLE5.0 PHY MCU 2 MCU 2 MCU MCU VDD VDD VDD SPI SPI SPI LCD I/F LCD I/F LCD I/F PWM x6 PWM x6 PWM x6 ADC x3 ADC x3 ADC x3 Cap Touch Cap Touch Cap Touch Ethernet Ethernet Ethernet Flow Sensor I/F or ADC Flow Sensor I/F or ADC Flow Sensor I/F or ADC
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
Renesas Synergy™ Software Package (SSP)
A tightly integrated, optimized, and qualified suite of software with a commercial RTOS that scales with end-product complexity that simplifies complex system-level services.
Software Package Renesas
1 item