Overview
Description
The biometrics market growth is driven by factors such as government initiatives in the adoption of biometrics systems, and the rising use of biometric technology in financial institutions and healthcare sectors, among others. The two biggest use cases are in personnel ID and two-factor biometric authentication using the following:
- Fingerprint recognition
- Iris recognition
- Face recognition
System Benefits:
- Simple 1-chip solution – no DDR RAM or 2-layer boards.
- DRP meets the processing power requirements, wherein existing solutions use high-end CPUs (1GHz dual/quad core) running OpenCV, Linux and neural algorithms.
- Low-power solution that can work with small battery/mobile USB power.
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
MPU
Recommended Products
Buck Converter
Recommended Products
LDO
Recommended Products
Buck Converter
Exiting Interactive Block Diagram