Skip to main content

Kitchen Range Hood with 2D Touch Sensor

Overview

Description

This design demonstrates a kitchen range hood that utilizes Renesas’ capacitive touch sensing technology (CTSU) for touchless control. The RA2 MCU series provides a complete solution in a single chip thanks to the integrated 16-bit SAR ADC, 24-bit sigma-delta ADC, touch control, and lower power performance. Additionally, the combination of high-performance power and analog systems from Renesas’ LDOs, op amps and triacs can be utilized in other home appliances (washing machines, IH cooking heaters) that require touch panel functionality.

System Benefits:

  • Built-in high-touch sensitivity CTSU to support touch key and 2D gesture input. Improved noise immunity, sensitivity and water resistance is an ideal match for consumer electronics products that are used in wet environments, such as the kitchen or bathroom.
  • High-performance LDO, op amps and triacs provide a full solution.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Template 1 Board.317 Connector Arrow.84 Connector Arrow.85 CN158 CN158 CN158 2D Electrodes 2D Electrodes 2D Electrodes Connector Arrow Connector Arrow.78 Connector Arrow.79 Connector Arrow.80 Light Light Light Indicator Indicator Indicator Bi-directional Connector Arrow.87 Motor Sheet.89 Sheet.90 M M Fan Fan Fan AC AC Sheet.93 AC AC Connector Arrow.96 Speaker speaker_8_ Sheet.99 Sheet.100 Sheet.101 Sheet.102 Buzzer Buzzer Buzzer Connector Arrow.105 Connector Arrow.106 Connector Arrow.107 3.3V 3.3V 3.3V 5V 5V 5V AC.110 AC Sheet.112 AC AC Connector Line Connector Line.114 Connector Line.115 Connector Line.116 Connector Line.117 Connector Line.118 Connector Line.121 Connector Line.122 Zero Crossing Detection Zero Crossing Detection Zero Crossing Detection Connector Arrow.124 Sheet.126 Sheet.127 Sheet.129 Connector Line.131 Connector Line.132 Ground - Earth Sheet.134 Sheet.135 Sheet.136 Sheet.137 Connector Arrow.138 Connector Arrow.139 Sheet.148 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Connector Line.149 Connector Line.150 Connector Line.152 Connector Line.153 Triacs Triacs Triacs Op Amp.59 Op Amp Op Amp AUX Power AUX Power AUX Power Driver Driver Driver LED Lamps.61 LED Lamps LED Lamps LED Lamps LED Lamps LED Lamps Op Amp Op Amp Op Amp MCU MCU MCU MCU VDD VDD VDD GPIO GPIO GPIO CTSU CTSU CTSU GPIO1 GPIO GPIO GPIO2 GPIO GPIO PWM2 PWM PWM PWM1 PWM PWM LDO LDO LDO Connector Line.157
Exiting Interactive Block Diagram