Overview
Description
This portable red, green, blue, and white (RGBW) color lighting solution with Wi-Fi control and USB-C power supply is ultra-flexible and can be quickly and easily installed. In this design, Renesas provides a complete solution for RGB color lighting that is also good for cold/warm white general lighting.
System Benefits:
- Complete solution for RGBW lighting
- Easy connection to standard LED bars/stripes
- Remote Wi-Fi control via smartphone
- Easy integration into an existing Wi-Fi network or direct connection to a smartphone (AP mode)
- Single, ubiquitous USB-C power supply
- Extendable setup using additional lighting units
- Ultra-portable using a standard USB-C power bank
- Integrated temperature, humidity and RGB light sensors
Comparison
Applications
Applications
- Ambient lighting in smart homes
- Event lighting (trade show, party, large event)
- General lighting
- Mood lighting
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
USB-C PD Controller
Recommended Products
5A Buck Regulator
Recommended Products
Current Sense Amplifier
Recommended Products
LDO
Recommended Products
1A Buck Regulator
Recommended Products
Control MCU
Recommended Products
Temperature RH Sensor
Recommended Products
Light Sensor
Recommended Products
Wi-Fi Module
Exiting Interactive Block Diagram