Overview
Description
High voltage (HV) bucks are widely used to power smart home IoT devices, home appliances, auxiliary power for industrial power, and E-meters. They are simple in design, low cost and require very little board space. Many electronic products use Bluetooth® Low Energy (LE) to exchange data through PCs, smartphones, as well as dedicated Bluetooth LE gateways. Bluetooth Low Energy has become one of the most popular standards for IoT applications. Renesas created a smart switching application by combining our HV buck and RX23W 32-bit microcontroller (MCU). This reference design shows a simple and effective design for a wall switch for smart appliances.
System Benefits:
- Renesas high voltage buck key advantages:
- RAA223011 buck regulator - 4W application
- RAA223012 buck regulator - 8W application
- Zero standby power, good efficiency from light load to full load
- Improved EMI by jittering and improved gate drive
- Audible noise-free operation by avoiding operation in audible range
- Renesas RX23W 32-bit MCU with Bluetooth LE
- Low power consumption in Tx and Rx and sleep mode
- Supports capacitive touch
Comparison
Applications
Applications
- Building automation
- Home automation
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Buck Regulator
Recommended Products
Buck Regulator
Recommended Products
Optocoupler
Recommended Products
MCU
Exiting Interactive Block Diagram