Overview
Description
The Renesas R-IN32M3 (RY9012) industrial Ethernet module solution helps to speed up the development of an industrial sensor solution. It supports the most market relevant industrial Ethernet protocols: PROFINET, EtherNet/IP™ as well as EtherCAT. This sensor solution demonstrates the easy integration of Renesas sensors into an industrial Ethernet, using the RY9012 module.
System Benefits:
- Jump-start your industrial Ethernet sensor application
- Integrated 2-port RJ45 connector and industrial Ethernet switch
- Supports main industrial Ethernet protocols: PROFINET, EtherNet/IP™ and EtherCAT
- Very few external components required
- No need to develop and maintain industrial Ethernet protocol software
Comparison
Applications
Applications
- Sensor applications in a PROFINET, EtherNet/IP™ or EtherCAT network
- Embedded module solution to connect a sensor application to an industrial Ethernet network
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Buck
Recommended Products
Certified Multiprotocol Industrial Ethernet Solution
Recommended Products
Host MCU
Recommended Products
Flow Sensor
Exiting Interactive Block Diagram