Overview
Description
With the rising trend of miniaturizing printers, the use of BLDC motors with intelligent system applications - including intelligent detection, cloud connectivity and a richer human machine interface (HMI) - will become a core value for system designs. Renesas’ mini printer solution integrates these required features for customers and enables dual BLDC control, a rich human-machine interface, and secure cloud connectivity. In addition, the entire solution demonstrates lower power consumption and higher stability by using Renesas' high-performance power supply and analog devices.
System Benefits:
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck Regulator
Recommended Products
MCU
Recommended Products
Half-Bridge Driver
Recommended Products
Half-Bridge Driver
Recommended Products
MCU
Recommended Products
Light Sensor
Recommended Products
Light Sensor
Exiting Interactive Block Diagram