Skip to main content

Precision Weight Scale (Scale-IT)

Overview

Description

This 100g weight scale reference design targets industrial and medical applications. The RX23E-A 32-bit MCU’s integrated analog front end (AFE) measures temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision temperature sensing.

System Benefits​:

  • RX23E-A allows for a low component count with an integrated analog front end.
  • Temperature sensor is integrated into the reference design.

Comparison

Applications

  • Industrial or medical weight scales

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US169 US169 US169 RTC RTC RTC RS-485/RS-422 RS-485/RS-422 Transceiver RS-485/RS-422Transceiver mikroBUS mikroBUS mikroBUS USB to Serial Converter USB to Serial Converter USB to Serial Converter Buck Regulator 1 Buck Regulator Buck Regulator AUX Power AUX Power AUX Power Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Light Sensor Light Sensor Light Sensor Thermocouple Thermocouple Thermocouple Strain Gauge/Load Cell Strain Gauge/ Load Cell Strain Gauge/Load Cell Sheet.30 Sheet.33 Sheet.34 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Battery 1-Cell Sheet.41 Sheet.42 Line 1pt.1552 Line 1pt.1583 Ground (earth) Sheet.46 Sheet.47 Sheet.48 Sheet.49 USB Plug Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.96 Ground (earth).57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.84 Sheet.71 Sheet.72 Sheet.73 Sheet.75 Sheet.76 Sheet.82 Sheet.79 Sheet.81 Sheet.83 Sheet.97 Sheet.98 Resistor - Fixed Sheet.113 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Darlington.651 Sheet.111 Darlington.254 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.124 Sheet.126 Sheet.127 Sheet.130 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 3.3V, 14µAmax 3.3V, 14µAmax 3.3V, 14µAmax RS-485 RS-485 RS-485 3.3V, 4.5mAmax 3.3V, 4.5mAmax 3.3V, 4.5mAmax 5V 5V 5V 3.3V 3.3V 3.3V 11V 11V 11V 3.3V, 13.5mAmax 3.3V, 13.5mAmax 3.3V, 13.5mAmax 3.3V, 25µAmax 3.3V, 25µAmax 3.3V, 25µAmax 3.3V, 138µAmax 3.3V, 138µATYP 3.3V, 138µATYP Boost Regulator 2 Boost Regulator Boost Regulator 5V 5V 5V Sheet.184 MCU MCU MCU GPIO GPIO GPIO UAR SPI 12C ANn UAR SPI I2C ANn UAR SPI I2C ANn SCI SCI SCI I2C I2C I2C SCI SCI SCI I2C I2C I2C PGA PGA PGA PGA PGA PGA SPI SPI SPI 24-bit ADC 24-bit ADC 24-bit ADC
Exiting Interactive Block Diagram