Overview
Description
This 100g weight scale reference design targets industrial and medical applications. The RX23E-A 32-bit MCU’s integrated analog front end (AFE) measures temperature, pressure, flow, and weight with less than 0.1% precision without calibration, making it ideal for high-precision temperature sensing.
System Benefits:
- RX23E-A allows for a low component count with an integrated analog front end.
- Temperature sensor is integrated into the reference design.
Comparison
Applications
- Industrial or medical weight scales
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudTemperature & Humidity Sensor
ALS
Boost Regulator
Products
MCU
Products
Buck Regulator
Products
RTC
Products
Exiting Interactive Block Diagram