Overview
Description
Automated Optical Inspection (AOI) systems require a powerful MPU like RZ/V2M. Dynamically Reconfigurable Processor for AI (DRP-AI) hardware IP for high-speed AI inference and accuracy is mandatory. One major differentiator is fast wireless communication for high data throughput. This system contains a SMARC SOM module, an M.2 Type E CL8040 module offering Wi-Fi 6, and an off-the-shelf camera module, all plugged into a carrier board.
System Benefits:
- Utilizes CL8040 that guarantees low latency and low interference in 2.4GHz and 5GHz bands
- Features 4x4 MIMO antenna for high Wi-Fi throughput
- Adopts the standard M.2 Type E form factor and a PCIe interface for superior performance
- Provides a single 3.3V supply for the Wi-Fi module (other power rails generated internally) and an additional 5V for the SMARC module
Comparison
Applications
- Automated Optical Inspection (AOI) with Wi-Fi 6 communication
- Industrial customers, who need Wi-Fi 6 IEEE 802.11ax 2.4 + 5GHz
- Other MPU applications using RZ devices requiring Wi-Fi 6 Dual Band
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudDC/DC Buck
Products
DC/DC Buck
Products
DC/DC Buck
Products
EEPROM
Products
Wi-Fi Bluetooth 5 4x4 5GHz
Products
LDO
Products
LDO
Products
Buck
Products
Dual Buck
Products
LDO
Products
LDO
Products
MCU
Products
MPU
Products
VersaClock
Products
LDO
Products
LDO
Products
LDO
Products
Exiting Interactive Block Diagram