Skip to main content

Wireless Pressure Sensor

Overview

Description

Industries are increasingly adopting wireless technology, driven by the need for real-time monitoring, improved safety, and cost-effective installation. Traditional wired pressure sensors are difficult and expensive to install, especially in remote locations like manufacturing environments with pressurized gases and liquids. In case of a failure or leak, these sensors may not provide timely alerts, leading to downtimes, safety hazards, or reduced product quality.

This wireless pressure sensor design addresses these challenges by eliminating extensive wiring, allowing for easier and more flexible installation. Wireless connectivity via Bluetooth® Low Energy (LE) enables real-time data transmission, while a high-resolution analog-to-digital converter (ADC) in the signal conditioner ensures accurate pressure readings. Additionally, the design's buck-boost power architecture maximizes battery life, supporting long-term operation.

System Benefits:

  • Sensor signal conditioner delivers high-accuracy signal amplification and digital compensation, ensuring precise pressure readings by correcting sensitivity, offset, temperature, and non-linearity.
  • Bluetooth LE module enables seamless low-power connectivity, facilitating easy integration and remote monitoring.
  • On-chip and off-chip temperature sensors enhance measurement accuracy by compensating for temperature fluctuations.
  • Buck-boost architecture maximizes battery life for long-term, low-maintenance operation, reducing the need for frequent battery replacements.

Comparison

Applications

  • Remote industrial gas pressure sensor
  • Remote inflation pressure monitoring

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Line.50 Connector Line.52 Connector Line.49 Sheet.65 Sheet.63 Sheet.64 Sheet.54 Sheet.58 Sheet.59 Connector Line.62 Connector Line.67 Connector Line.68 Pressure Sensor Pressure Sensor Pressure Sensor Bi-directional Antenna Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Connector Arrow Connector Arrow.10 Connector Line Battery 2-Cell Sheet.13 Sheet.14 Sheet.15 Sheet.16 Line 1pt.1552 Line 1pt.1608 Ground - Earth Sheet.20 Sheet.21 Sheet.22 Sheet.23 Connector 1.160 3.3V/500mA 3.3V/500mA 3.3V/500mA 3.3V/1.0mA 3.3V/1.0mA 3.3V/1.0mA 3.3V/3mA 3.3V/3mA 3.3V/3mA Buck-Boost DC/DC Buck-Boost DC/DCBuck-Boost Bluetooth Module Bluetooth Module Bluetooth Module Vertical Wire Bundle Label Text 10pt.1046 2 2 Sheet.43 US261 US261 US261 Sheet.45 Sensor Signal Conditioners Sensor Signal Conditioners Sensor Signal Conditioners I2C I2C I2C VSSB VSSB VSSB INN INN INN INp INp INp VDDB VDDB VDDB Sensor Sensor Sensor Connector Line.70
Exiting Interactive Block Diagram