Overview
Description
This embedded programmable logic controller (PLC) includes customer-specific software with flexible count and type of IOs and/or standard interfaces.
System Benefits:
- Customer-specific software based on Renesas' Flexible Software Package (FSP)
- Option to add industry-approved software stacks (e.g. EtherCAT)
- Flexible selection of IOs and/or standard Analog + Digital IOs
- Wired interface like RS-232, RS-485, IO-Link, ASi-5, Ethernet, USB
- Wireless interface like Bluetooth®, LTE-M, NB-IoT
- IoT connectivity (e.g. MQTT, GUI)
- Power supply from standard 24VDC (noisy 18V - 28V)
Comparison
Applications
- Small embedded control for industrial use and/or home automation etc. using standard IOs or I/F
- Optional central GUI via BT or IoT
- Examples:
- Simple control for smart home refrigerator, oven... with an additional smartphone app
- PLC for industrial Ethernet with Sensors + Controls and smartphone for GUI/debug/commissioning
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMPU
Products
Flash QSPI
Products
Buck DC/DC 2.5A
Products
Buck DC/DC 1.5A
Products
Regulator 500mA
Products
Bluetooth 5 Radio
Products
PLC Operation
Products
Op Amp
Products
Op Amp
Products
Sensor Signal Conditioner
Products
Sensor Signal Conditioner
Products
RS-485 FD
Products
Optocoupler
Products
IO-Link PHY
Products
Asi-5 PHY
Products
Exiting Interactive Block Diagram
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|