Overview
Description
This design showcases an easy-to-build industrial Ethernet-connectable sensor hub that utilizes Renesas' MPU and power products. The system efficiently collects data from sensors connected to the MPU and transmits it to programmable logic controllers (PLCs) and/or controllers that comply with specific industrial Ethernet protocols.
System Benefits:
- Supports multiple industrial Ethernet protocols, including EtherCAT®, Ethernet/IP™, PROFINET®, Modbus TCP, and OPC Unified Architecture (OPC UA), for seamless PLC and controller communication.
- Sensors can be connected via several interfaces, such as CAN, RS-485, and I2C.
- The MPU features dual CPU cores: Arm® Cortex®-A7 and Arm Cortex-M3, allowing for the implementation of communication software on the Arm Cortex-M3 core and application software on the Arm Cortex-A7 core separately.
- The MPU includes features that help reduce the BOM and the size of the PCB.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck Regulator
Products
Buck Regulator
Products
EEPROM
Products
MPU
Products
Boards & Kits
I2C Bus Buffer
Products
RS-485 Transceiver
Products
I2C Bus Buffers
Products
Exiting Interactive Block Diagram