Skip to main content
View
View

Overview

Description

RZ/N1S housed Cortex®-A7 and a large size of built-in RAM in a small package. Since peripheral parts can be reduced, it can be used for small PLC, HMI, etc. In addition, since it has a proven Renesas R-IN engine (“R-IN engine”) as an accelerator for industrial Ethernet communication, it can be used for protocol gateway, sensor hub, etc.

Features

  • CPU:Cortex-A7 (500MHz), Cortex-M3(125MHz)
  • Voltage: 3V for IO, 1.15V for CPU
  • Package: 196 pin LFBGA (12 x12mm, 0.8 pitch), 324 pin LFBGA (15 x15mm, 0.8 pitch)
  • Memory: SRAM 6MB with ECC
  • Ethernet port: max 5
  • Independent GMAC: max 2 (IEEE1588 Compliant)
  • Security option: Available
  • Ethernet Switch
  • EtherCAT slave controller, SERCOSⅢ slave controller
  • Others: PLL, RTC

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Industrial Network Protocol Stack for RZ/N1
Supporting 6 industrial network protocol and reduce development resource by Common API.
Protocol Stack Renesas
HW-RTOS
HW-RTOS is a hardware real-time OS.
Other Hardware Renesas
2 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading