Overview
Description
Crowdsourced location (CSL) tracking is rapidly gaining popularity with systems like Google Find My Device and Apple Find My™ network, which help track lost or stolen personal items. With best-in-class power consumption, dual CPU cores, a low-cost BOM, a 103dB link budget, and support for both Apple's and Google's systems, Renesas' Bluetooth® Low Energy (LE) System-on-Chip (SoC) is ideally positioned as a stand-alone tag or an integrated system with additional functionality for item tracking. Paired with the HVPAK, which can drive miniaturized buzzers with configurable sound patterns for significant volume, these tags can emit sounds to facilitate easier location.
System Benefits:
- Best-in-class power consumption for extended battery life and operational time.
- Versatile support for both Google Find My Device and Apple Find My network, ensuring wide compatibility.
- Low-cost BOM enables scalable and affordable asset tracking design.
Comparison
Applications
- Crowdsourced location (CSL) tracking tags
- Wearables with CSL functionality
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBluetooth Low Energy SoC
Products
Boards & Kits
HVPAK
Products
Flash
Products
Videos & Training
News & Blog Posts
Revolutionizing Asset Management with Locationing Solutions from Renesas | Blog Post | Dec 11, 2024 |