Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Bluetooth Low Energy Tags for Proximity and Asset Tracking

Overview

Description

Bluetooth® Low Energy (LE) tags offer an affordable, energy-efficient solution for real-time asset tracking, helping to reduce the loss or theft of valuable equipment, inventory, or products. This versatile system, compatible with Renesas' Bluetooth LE System-on-Chips (SoCs), perfectly complements the Bluetooth LE Angle of Arrival Locator for Asset Tracking and Locationing at Scale (ATLAS), creating a comprehensive asset tracking ecosystem. With the broad range of functions covered by the SoCs, designs can be tailored for any application within the asset tracking space, from ultra-low power, low-cost tags using DA1453x SoCs to high-end, rechargeable, multi-antenna tags for high-precision tracking using DA1469x SoCs. On variants featuring DA1459x and DA1469x, phase-based ranging can be implemented for accurate point-to-point tracking or combined with Angle of Arrival implementations. Integrated processors can manage additional functions such as sensor readout and logging for more extensive functionality or other application-specific tasks.

System Benefits:

  • Compatible with a variety of Bluetooth LE SoCs, available in price tiers from low to mid-range to high performance, offering versatile design options for diverse needs.
  • Provides accurate real-time location tracking of numerous tags, combined with the Bluetooth LE Angle of Arrival Locator for ATLAS, creating a comprehensive ecosystem for easy development and faster time to market.
  • Phase-based ranging support for point-to-point tracking enhances accuracy and range with low latency.
  • Optional NFC Charging feature.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Single Antenna Proximity and Tracking Tag

DICE Format 2Sheet.75Sheet.46Sheet.73Sheet.74Sheet.50FlashFlashFlashTemperature & Humidity SensorTemperature & Humidity SensorTemperature & Humidity SensorSheet.34AntennaSheet.41Sheet.42Sheet.43Sheet.44Sheet.45Crystal.173Sheet.71Sheet.72AccelerometerAccelerometerAccelerometerGyroscopeGyroscopeGyroscopeBattery Li-ion.179Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.9232MHz32MHz32MHzSheet.95Bluetooth Low Energy SoCBluetooth Low Energy SoCBluetooth Low Energy SoCSPISPISPIPHYPHYPHYI2CI2CI2CVBATVBATVBATXTALXTALXTALWS048-1WS048-1WS048-1Connector LineConnected signals arrowConnected signals arrow.99Connected signals arrow.100Connector 1.160
Exiting Interactive Block Diagram

High-Performance Dual Antenna Proximity and Tracking Tag

WS042-2: WEBConnector Arrow.107Connector Arrow.108Connector ArrowCrystalSheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Line.101Line.102Connector Arrow.37NFC CoilNFC CoilNFC CoilNFC CoilSheet.4Transformer.324Line.841Line.842Sheet.8Inductor.300Sheet.10Sheet.11Sheet.12LineLine.14Load SwitchLoad SwitchLoad SwitchBattery 1-CellSheet.22Sheet.23Line 1pt.1552Line 1pt.1583Ground - EarthSheet.27Sheet.28Sheet.29Sheet.30Line.31Line.32Li-ion BatteryLi-ion BatteryLi-ion BatteryBi-directionalSerial FlashSerial FlashSerial Flash6-Axis IMU6-Axis IMU6-Axis IMUTemperature & Humidity SensorTemperature & Humidity SensorTemperature & Humidity SensorBi-directional.495.5Vmax5.5Vmax5.5VmaxConnector Arrow.513.3V3.3V3.3VConnected signals arrowConnected signals arrow.58Vertical Wire Bundle333Sheet.61AntennaSheet.68Sheet.69Sheet.70Sheet.71Sheet.72Antenna.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Connector dotted line32MHz32MHz32MHzPush ButtonPush ButtonPush ButtonConnector Arrow.106Connector LineBi-directional.110Connected signals arrow.112Line ArrowLine Arrow.114Connected signals lineConnector 1.160WS048-2WS048-2WS048-2Sheet.122NFC ChargingNFC ChargingNFC ChargingRFRFRFGPOGPOGPO VbatVbatVbatVsysVsysVsys I2CI2CI2CRF SwitchRF SwitchRF SwitchSheet.123Bluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyVbatVbatVbatI2CI2CI2CRF Osc.RF Osc.RF Osc.GPIOGPIOGPIOVddioVddioVddioQSPIQSPIQSPIPHYPHYPHYBuck-BoostBuck-BoostBuck-Boost
Exiting Interactive Block Diagram

News & Blog Posts

Support