Skip to main content

IO-Link Master

Overview

Description

As factories embrace Industry 4.0 technologies like industrial IoT, artificial intelligence (AI), and big data, there is a growing demand for more efficient, scalable, and reliable industrial automation systems. This evolution necessitates streamlined communication between sensors, actuators, and programmable logic controllers (PLCs) to simplify system complexity and enhance performance efficiency.

The IO-Link is a serial communication protocol that connects sensors and actuators to remote I/O or PLCs in factory automation. This platform offers an easy-to-use gateway development kit for the IO-Link protocol, supporting up to eight IO-Link sensors or actuators and enabling industrial Ethernet communication controlled by an Arm® Cortex®-R52 MPU.

System Benefits​:

  • Built-in IO-Link hardware frame handler significantly improves application performance, leading to faster and more reliable operations in automation systems.
  • Temperature and supply voltage monitoring and protection ensure system stability, preventing overheating or voltage irregularities, thus increasing equipment longevity and minimizing downtime.
  • Overload protection for channels and connected devices reduces the likelihood of equipment failure.
  • Optimized for up to 8-port IO-Link master applications, allowing multiple sensors and actuators to connect to a single master, improving system efficiency and reducing wiring complexity.
  • Optional secure boot function enhances system security.

Comparison

Applications

  • Industrial Ethernet or IO-Link network
  • Industrial automation sensors, actuators, hubs

Block Diagram

Select a block to discover products for your design

US206 Sheet.52 Sheet.53 Sheet.1069 Connector Arrow.1123 US206 US206 US206 Buck Buck Buck CAN PHY CAN PHY CAN PHY QSPI2 QSPI2 QSPI2 QSPI1 QSPI1 QSPI1 GB Ethernet PHY GB Ethernet PHY GB Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY Ethernet PHY EEPROM EEPROM EEPROM Power Switch Power Switch Power Switch MicroSD MicroSD MicroSD VC3s VC3s VC3s Crystal 32.768kHz Crystal 32.768kHz Crystal 32.768kHz JTAG CONN (Optional) JTAG CONN (Optional) JTAG CONN (Optional) Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.47 Sheet.48 Sheet.49 Sheet.51 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 24VCC 24VCC 24VCC Connector 1.154 5.0V 5.0V 5.0V 1420mA 1420mA 1420mA 1780mA 100mA 100mA Connector 1.143 Connector 1.144 Connector 1.145 Connector 1.97 Connector 1.98 Connector 1.148 Connector 1.149 Connector 1.150 USB USB USB Connector 1.153 80mA 80mA 80mA 25MHz 25MHz 25MHz 5V 5V 5V 500mA 500mA 500mA 2.0mA 2.0mA 2.0mA 58.3mA 58.3mA 58.3mA 58.3mA 58.3mA 58.3mA 80mA 80mA 80mA 20mA 20mA 20mA 20mA 20mA 20mA 1mA 1mA 1mA 100mA 100mA 100mA 3.3V 440mA 3.3V 440mA 3.3V 440mA V/CORE: 1.1V 1300mA V/CORE: 1.1V 1300mA V/CORE: 1.1V 1300mA 39mA 39mA 39mA 40MHz 40MHz 40MHz 14.7456 MHz 14.7456MHz 14.7456MHz JTAG TDK JTAG TDK JTAG TDK JTAG TDI JTAG TDI JTAG TDI JTAG TMS JTAG TMS JTAG TMS JTAG TD0 JTAG TD0 JTAG TD0 32.768kHz 32.768kHz 32.768kHz 25MHz 25MHz 25MHz 4W/3.3V 0.5W/3.3V 0.5W/3.3V Sheet.155 Dual Buck Dual Buck Dual Buck Buck Buck Buck Buck Buck Buck Buck Buck Buck Connector Line Connector 1.160 Connector Line.192 Sheet.280 Sheet.281 Connector Line.282 Connector 1.160.283 Connector 1.160.284 Connector Arrow M12 Connector x4 M12 Connector x4 M12 Connector x4 M12 Connector x4 M12 Connector x4 M12 Connector x4 M12 Connector x4 Power Switch / Current Sense x4 Power Switch/Current Sense x4 Power Switch/Current Sense x4 Power Switch/Current Sense x4 Power Switch/Current Sense x4 Power Switch/ Current Sense x4 Power Switch/ Current Sensex4 Connector Arrow.301 Connector Arrow.302 Label Text 10pt.303 SNS SNS Label Text 10pt.304 GT GT Connector Arrow.305 Label Text 10pt.306 CQ CQ Connector Arrow.310 Connected signals arrow Label Text 10pt.312 LP LP Vertical Wire Bundle.313 Label Text 10pt.1046 4 4 Sheet.1032 Vertical Wire Bundle.316 Label Text 10pt.1046 4 4 Sheet.1035 Vertical Wire Bundle.319 Label Text 10pt.1046 4 4 Sheet.1038 LEDs Component block.751 Component block.747 Component block.748 LEDs LEDs LEDs Sheet.1055 3.3VDC/TBDmA .1014 3.3VDC/50mA 3.3VDC/50mA Connector Arrow.1016 Horizontal Wire Bundle.1017 Communication Lines B.795 Label Text 10pt.796 4 4 Horizontal Wire Bundle.1020 Communication Lines B.795 Label Text 10pt.796 4 4 Label Text 10pt.1023 LEDB LEDB Label Text 10pt.1024 LEDA LEDA Connector Arrow.1025 M12 Connector M12 Connector x4 M12 Connectorx4 M12 Connectorx4 M12 Connector x4 M12 Connector x4 M12 Connector x4 Power Switch / Current Sense x4 Power Switch / Current Sense x4 Power Switch / Current Sense x4 Component block.748 Power Switch / Current Sense x4 Power Switch/ Current Sense x4 Power Switch/ Current Sensex4 Connector Arrow.1092 Connector Arrow.1093 Label Text 10pt.1094 SNS SNS Label Text 10pt.1095 GT GT Connector Arrow.1096 Label Text 10pt.1097 CQ CQ Connector Arrow.1098 Connected signals arrow.1099 Label Text 10pt.1100 LP LP Vertical Wire Bundle.1101 Label Text 10pt.1046 4 4 Sheet.1103 Vertical Wire Bundle.1104 Label Text 10pt.1046 4 4 Sheet.1106 Vertical Wire Bundle.1107 Label Text 10pt.1046 4 4 Sheet.1109 Horizontal Wire Bundle.1110 Communication Lines B.795 Label Text 10pt.796 4 4 LEDs Component block.751 LED LEDs LEDs LEDs LEDs Sheet.1121 3.3VDC/TBDmA .1122 3.3VDC/50mA 3.3VDC/50mA Connector Arrow.1124 Horizontal Wire Bundle.1125 Communication Lines B.795 Label Text 10pt.796 4 4 Horizontal Wire Bundle.1128 Communication Lines B.795 Label Text 10pt.796 4 4 Label Text 10pt.1131 LEDB LEDB Label Text 10pt.1132 LEDA LEDA Vertical Wire Bundle.1136 Label Text 10pt.1046 4 4 Sheet.1138 24VCC.1139 24VCC 24VCC 24VCC.1140 24VCC 24VCC Sheet.1141 4W/3.3V .1142 0.5W/3.3V 0.5W/3.3V Sheet.1143 14.7456 MHz .1144 14.7456MHz 14.7456MHz Bi-directional.1145 Bi-directional.1146 Vertical Wire Bundle.1147 Label Text 10pt.1046 4 4 Sheet.1149 Vertical Wire Bundle.1150 Label Text 10pt.1046 4 4 Sheet.1152 Sheet.1153 14.7456 MHz .1154 14.7456MHz 14.7456MHz Connector Arrow.1155 Vertical Wire Bundle.1156 Label Text 10pt.1046 5 5 Sheet.1158 Connector Arrow.1159 Vertical Wire Bundle.1160 Label Text 10pt.1046 5 5 Sheet.1162 Connector Arrow.1163 Sheet.1164 IO-Link Master PHY 1 IO-Link Master PHY IO-Link Master PHY OSC OSC OSC INTX/SDX INTX/SDX INTX/SDX SPI SPI SPI CHANNEL GPIO .250 GPIO .477 Peripheral Dual GPIO .477 CHANNEL CHANNEL 0/1/2/3 CHANNEL 0/1/2/3 VDDIO VDDIO VDDIO VS VS VS LED DRV LED DRV LED DRV Sheet.1165 IO-Link Master PHY 2 IO-Link Master PHY IO-Link Master PHY OSC OSC OSC INTX/SDX INTX/SDX INTX/SDX SPI SPI SPI CHANNEL GPIO .250 GPIO .477 Peripheral Dual GPIO .477 CHANNEL CHANNEL 0/1/2/3 CHANNEL0/1/2/3 VDDIO VDDIO VDDIO VS VS VS LED DRV LED DRV LED DRV Bi-directional Sheet.1167 MPU MPU MPU SDIO SDIO SDIO CAN CAN CAN QSPI QSPI QSPI QSPI QSPI QSPI GBE GBE GBE Ethernet Ethernet Ethernet Ethernet Ethernet Ethernet I2C I2C I2C USB2.0/3.0 USB2.0/3.0 USB2.0/3.0 SPI SPI SPI GPIO GPIO GPIO SPI SPI SPI RTC RTC RTC JTAG JTAG JTAG UART GPIO GPIO 4W/3.3V .1168 0.5W/3.3V 0.5W/3.3V Sheet.1169
Exiting Interactive Block Diagram