Overview
Description
Customers in the industrial sector often require Real-time Ethernet (RTE) solutions, also known as Industrial Ethernet. Common standards in these industries include EtherCAT, Powerlink, Sercos III, PROFINET, Modbus TCP, and others.
This design features an MPU perfect for connecting sensors in Industrial Ethernet applications due to its high integration, dedicated calculation power, and rich interface. Its integrated Arm® Cortex®-M3 based R-In engine also functions as a dedicated Ethernet hardware RTOS/accelerator.
A typical setup requires external Flash (via QSPI), Ethernet PHYs, various sensors (depending on the specific use case), and a power supply.
Three rails are needed to power this setup, but, in many cases, not much current is required. This can be easily achieved using our single and dual regulators together, meaning only two power-supply chips are needed in total.
System Benefits:
- Highly integrated real-time industrial communication with R-In engine hardware accelerator.
- Multiple sensors can be attached and evaluated by a single MPU.
- Easy-to-use, compact, and precise DC/DC regulators reduce BOM count and PCB space.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMPU
Products
Buck Regulator
Products
Buck Regulator
Products
Gas Sensor
Products
Humidity Sensor
Time of Flight IC
Products
Bus Buffer
Products
Flow Sensor
Light Sensor
Products
External Flash
Products
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
Industrial Network Protocol Stack for RZ/N1 Supporting 6 industrial network protocol and reduce development resource by Common API.
|
Protocol Stack | Renesas |
1 item
|