Overview
Description
Portable printers are ideal for sectors like retail, hospitality, healthcare, warehouse management, transportation, and manufacturing, where they print various labels, receipts, and tags. This design offers a starting point for a smart portable thermal printer system, featuring a power-efficient MCU capable of managing all printing and user interface functions. The MCU is supported by modular connectivity devices for NFC, Wi-Fi, and Bluetooth.
System Benefits:
- The MCU delivers best-in-class power efficiency, extending battery life.
- Rapid prototyping options for Wi-Fi, Bluetooth Low Energy (LE), and NFC are available with Pmod™ evaluation boards.
- Pre-certified Wi-Fi and Bluetooth LE modules are available to reduce development time and cost.
Comparison
Applications
- Portable thermal printers
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
MCU
Recommended Products
NFC
Recommended Products
Wi-Fi/BLE Module
Recommended Products
Class D Amplifier
Recommended Products
Buck Regulator
Exiting Interactive Block Diagram