Overview
Description
This solution shows the capability and features of an ultra-high performance MPU with quad-core Arm® Cortex®-A57 and quad-core Arm® Cortex®-A53 CPUs, rich peripheral supports LVDS, PCIe, and memory I/F like Gigabit Ethernet, DDR, USB 3.0, SD, etc. Power and clock design is simple and saves on PCB size. High-performance, highly integrated Wi-Fi 6 (802.11ax) R2 single PCIe chip delivers the best Wi-Fi network with flexibility and reliability.
System Benefits:
- On-field data processing: Super strong MPU + Wi-Fi 6 module connect; meanwhile, an RZ/G2H MPU supports memory bandwidth performance exceeding 50GB/s, able to realize fastest data transmission for on-field programmable logic controller (PLC) application. The Wi-Fi chip can drive up to 4.8Gbps PHY/data link speed.
- High integration PMIC: Simplified system power design and PCB size, 3-chipset covers all power tree.
- High integration clock: Simplified system clock design and limited time jitter.
Comparison
Applications
- AC servo
- Industrial network
- Remote IO, sensor hub
- Industrial gateway
PMIC
Products
PMIC
Products
System Control
Products
Clock
Products
NOR Flash
Products
PMIC
Products
Wi-Fi Module
Products
Exiting Interactive Block Diagram