Multi-Sensor Network for ASi-5 Development Kit
The EU036-MULTISENSEVZ board showcases the ability to quickly read data from numerous sensors over ASi-5 and to other microcontroller units. Sensors supported on the...
In sensor-based industrial applications, customers often face challenges when evaluating multiple sensors due to the lack of compatibility between existing sensor evaluation boards and specific sensor interfaces. This lack of integration slows down the testing and evaluation phase, adding time and complexity to development cycles. The Actuator Sensor Interface version 5 (ASi-5) offers high-speed communication between sensors and control units but lacks the necessary sensor integration capabilities.
This design addresses the problem by providing a single PCB system that integrates with multiple sensors, featuring a dedicated MCU for pre-evaluation of sensor data, thus offloading this task from the host MCU. The system supports 3.3V and 5V power supplies and allows easy sensor selection via DIP switches or software. This flexibility accelerates sensor evaluation in the lab, helping customers quickly assess sensor performance and integration with ASi-5 systems.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagram