Skip to main content

Full-function HMI with FHD Video Support

Overview

Description

This design features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces, making it ideal for human machine interface (HMI) applications. It includes RZ/G2E embedded processors equipped with a dual-core Arm® Cortex®-A53 (1.2GHz) CPU, a DDR interface with one 32-bit DDR3L channel, a 3D graphics engine (PowerVR GE8300 at 600MHz), and support for full high-definition video encoding and decoding.

System Benefits:

  • Highest level of computing performance
  • ECC function indispensable for high-reliability systems
  • Built-in high-speed interface (USB 3.0, PCIe, Gigabit-Ethernet)
  • Optimized power solution for the RZ/G2E MPU

Comparison

Applications

Block Diagram

Select a block to discover products for your design

4:3 ratio Sheet.237 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP024 JP024 JP024 Single Buck 1 Single Buck Single Buck Single Buck 2 Single Buck Single Buck Sequencer Sequencer Sequencer PMIC 1 PMIC PMIC PMIC 2 PMIC PMIC Single Buck 3 Single Buck Single Buck LDO 1 LDO LDO LDO 2 LDO LDO LDO 3 LDO LDO Non-Renesas Component PCIe Clock Generator PCIe Clock Generator PCIe Clock Generator USB 2.0 Hub USB 2.0 Hub USB 2.0 Hub EN/5V EN_5V EN_5V 12V 12V 12V VDD/5V, 10A VDD_5V, 10A VDD_5V, 10A VDD1.0V: 1.03V, 7A to 10A VDD1.0V: 1.03V, 7A to 10A VDD1.0V: 1.03V, 7A to 10A VDDQ/DDR: 1.35V, 4A VDDQ_DDR: 1.35V, 4A VDDQ_DDR: 1.35V, 4A D1V8: 1.8V, 3A D1V8: 1.8V, 3A D1V8: 1.8V, 3A D3.3V D3.3V D3.3V VDD/3.3V, 4A For PCIe VDD_3.3V, 4A For PCIe VDD_3.3V, 4A For PCIe EN EN EN D3.3V: 3.3V, 3A D3.3V: 3.3V, 3A D3.3V: 3.3V, 3A PMIC VIO: 1.8V, 0.02A PMIC VIO: 1.8V, 0.02A PMIC VIO: 1.8V, 0.02A VLD02.5V: 2.5V, 0.3A VLD02.5V: 2.5V, 0.3A VLD02.5V: 2.5V, 0.3A SD0: 3.3V/1.8V. 0.17A SD0: 3.3V/1.8V. 0.17A SD0: 3.3V/1.8V. 0.17A SD0/VL SD0_VL SD0_VL Power Supply System Power Supply System Power Supply System Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.59 Sheet.61 Sheet.62 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Ground Sheet.96 Sheet.97 Sheet.99 Sheet.100 Connector 1.158 Connector 1.158.102 Sheet.103 EN EN EN EN EN EN EN EN EN VDD/5V VDD_5V VDD_5V Ground.108 Sheet.109 Sheet.110 EN EN EN EN EN EN EN EN EN EN EN EN VDD/5V VDD_5V VDD_5V Ground.121 Sheet.122 Sheet.123 Resistor - Fixed Resistor - Fixed.125 Resistor - Fixed.126 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.203 Sheet.204 Sheet.205 Sheet.206 LDO 4 LDO LDO Non-Renesas Component.208 SD1: 3.3V/1.8V. 0.17A SD1: 3.3V/1.8V. 0.17A SD1: 3.3V/1.8V. 0.17A SD1/VL SD1_VL SD1_VL Sheet.211 Sheet.213 EN EN EN Resistor - Fixed.217 Resistor - Fixed.218 Resistor - Fixed.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 12C/PMIC 12C_PMIC 12C_PMIC Sheet.238 Sheet.239 RZ/G2E MPU MPU Cortex A53 Cortex-A53 Cortex-A53 Cortex A53 Cortex-A53 Cortex-A53 Cortex R7 Cortex-R7 Cortex-R7 Video Accelerator Video Accelerator Video Accelerator 3D Graphics Processor 3D Graphics Processor 3D Graphics Processor Audio IPS Audio IPS Audio IPS Secure IPS Secure IPS Secure IPS Video IPS Video IPS Video IPS Memory I/F Memory I/F Memory I/F
Exiting Interactive Block Diagram