Overview
Description
This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, which are ideal for high-end human machine interface (HMI) applications, as well as image identification and authentication. It includes RZ/G2M embedded processors equipped with dual-core Arm® Cortex®-A57 (1.5GHz) and Arm Cortex-A53 (1.2GHz) CPUs, a DDR interface with one 64-bit LPDDR4 channels, a 3D graphics engine (PowerVR GX6250 at 600MHz), and two dedicated channels of hardware supporting encoding and decoding of 4K video.
System Benefits:
- Highest level of computing performance
- 4K compatible H.265 decoder, H.264 decoder/encoder installed
- Equipped with 3DGfx engine PowerVR ideal for embedded devices
- Optimized power solution for RZ-G2M
Comparison
Applications
Recommended Products
MPU
Recommended Products
PCIe Clock Generator
Recommended Products
VersaClock 6
Recommended Products
USB 2.0 Hub
Recommended Products
PMIC
Recommended Products
PMIC
Recommended Products
PMIC
Recommended Products
Single Buck
Recommended Products
Single Buck
Recommended Products
Single Buck
Recommended Products
Single Buck
Recommended Products
LDO
Recommended Products
LDO
Recommended Products
LDO
Recommended Products
LDO
Exiting Interactive Block Diagram