Skip to main content

Multi-Display HMI SoM

Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce the overall project schedule.

This winning combination provides an optimized power and timing tree for the RZ/G2M MPU, which is driving three displays (HDMI, LVDS and RGB). This helps a designer of a SoM system avoid risk by using a proven solution.

System Benefits:

  • Powerful RZ/G2M MCU with 4x Arm® Cortex®-A53 at 1.2GHz and 2x Arm® Cortex®-A57 at 1.5GHz
  • Dual output programmable power management IC (PMIC) with 5A per phase output
  • Complete system design with timing and power

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio 5 CLKs 5 CLKs 5 CLKs 6 CLKs 6 CLKs 6 CLKs 3 CLKs 3 CLKs 3 CLKs 2 CLKs 2 CLKs 2 CLKs Sheet.112 Sheet.1 Sheet.2 Sheet.3 Sheet.4 US057 US057 US057 USB2.0 USB2.0 USB2.0 USB2.0 USB2.0 USB2.0 USB3.0 USB3.0 USB3.0 Sheet.71 Carrier Board Carrier Board Carrier Board Sheet.81 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.109 Sheet.110 Sheet.111 Sheet.113 Sheet.114 Sheet.115 5V 5V 5V Connector 1.166 Connector 1.166.118 Connector 1.166.119 Connector 1.166.121 Connector 1.166.122 Connector 1.166.123 Connector 1.166.124 Connector 1.166.125 Connector 1.166.126 Connector 1.166.127 VDD/DVFS (0.82V) VDD/DVFS (0.82V) VDD/DVFS (0.82V) VDD (0.83V) VDD (0.83V) VDD (0.83V) VDD (1.8V) VDD (1.8V) VDD (1.8V) VDDQVA/DDR (1.1V) VDDQVA/DDR (1.1V) VDDQVA/DDR (1.1V) VDDQ33 (3.3V) VDDQ33 (3.3V) VDDQ33 (3.3V) VCCQ25 (2.5V) VCCQ25 (2.5V) VCCQ25 (2.5V) PRESETn/18 PRESETn/18 PRESETn/18 Ground Sheet.142 Sheet.143 Ground.146 Sheet.147 Sheet.148 VDDQ33 3.3V VDDQ33 3.3V VDDQ333.3V VDD 1.8V VDD 1.8V VDD 1.8V Sheet.151 Ground.152 Sheet.153 Sheet.154 Battery 2-Cell Sheet.165 Sheet.166 Sheet.167 Sheet.168 Line 1pt.1552 Line 1pt.1608 Ground (earth) Sheet.172 Sheet.173 Sheet.174 Sheet.175 VDDQ33 3.3V VDDQ33 3.3V VDDQ333.3V Ethernet PHY Ethernet PHY Ethernet PHY Audio Codec Audio Codec Audio Codec HDMI HDMI HDMI Wi-Fi Bluetooth Wi-Fi Bluetooth Wi-Fi Bluetooth Speaker/Mic Speaker/Mic Speaker/Mic LVDS Display LVDS Display LVDS Display Display Display Display Backlight Backlight Backlight Camera Camera Camera PCIe Slots PCIe Slots PCIe Slots Micro USB Micro USB Micro USB Fan Fan Fan 5V 5V 5V 5V 5V 5V Sheet.225 MCU MCU MCU DBSC DBSC DBSC QSPI QSPI QSPI MMC MMC MMC Sheet.224 Sheet.30 LVDS LVDS LVDS PCIe PCIe PCIe Sheet.31 PWM PWM PWM USB 2.0 USB 2.0 USB 2.0 Sheet.32 SCI SCI SCI USB 3.0 USB 3.0 USB 3.0 Sheet.33 I2C I2C I2C SSI SSI SSI Sheet.34 SDHI SDHI SDHI Ethernet Ethernet Ethernet Clock Generator 3 Clock Generator Clock Generator USB Port Power Supply Controller 1 USB Port Power Supply Controller USB Port Power Supply Controller USB Port Power Supply Controller 2 USB Port Power Supply Controller USB Port Power Supply Controller PMIC PMIC PMIC Buck Regulator 1 Buck Regulator Buck Regulator Buck Regulator 2 Buck Regulator Buck Regulator LDO LDO LDO Voltage Supervisor Voltage Supervisor Voltage Supervisor DDR, QSPI Flash, eMMC DDR, QSPI Flash, eMMC DDR, QSPI Flash, eMMC Level Shifter Level Shifter Level Shifter Clock Generator 1 Clock Generator Clock Generator Clock Generator 2 Clock Generator Clock Generator Real-Time Clock Real-Time Clock Real-Time Clock 16.6666MHz (OSC) 16.6666MHz (OSC) 16.6666MHz (OSC) 32.768KHz (OSC) 32.768KHz (OSC) 32.768KHz (OSC) Board to Board Connector Board to Board Connector Board to Board Connector
Exiting Interactive Block Diagram